HUBBELL
Plate Pier Bracket, Atlas Resistance® 2-7/8" Pier System, Galv
Image of PSA4483 Plate Pier Bracket, Atlas Resistance® 2-7/8" Pier System, Galv
*Representative image
Image of PSA4483 Plate Pier Bracket, Atlas Resistance® 2-7/8" Pier System, Galv
Image of PSA4483 Plate Pier Bracket, Atlas Resistance® 2-7/8" Pier System, Galv

Plate Pier Bracket, Atlas Resistance® 2-7/8" Pier System, Galv

Brand: Atlas

Catalog ID: PSA4483

Bracket, Plate Pier; For use with Atlas Resistance® 2.875" pier systems; 4.5 x 15 x 18.0"; Galvanized

The plate pier bracket has a flat face and bolts to footing. A top pier platform along with pins and shims are used to lift the structure.

  • Plate Pier Bracket used to mounts to the side of the foundation for RS2875 series.
  • Finish: Galvanized

General

Application

Resistance Anchoring

Catalog Number

PSA4483

Coating

Galvanized

Finish Type

Galvanized

Number of Shoe Side Pins

2

Product Family

Atlas 2875

Product Type

Brackets

Series

Atlas Resistance® Series

Strength Rating - Ultimate

30000 lb

Type

Brackets

UPC

096359853893

Dimensions

Diameter - Pipe

2.87 in

Dimensions

4.50 in x 15.00 in x 18.00 in

Height

18 in

Length

4.5 in

Weight

64.3 lb

Width

15 in

Width - Wing

7 in

Certifications And Compliance

Building Code Evaluated

No

Force Related

Strength Rating - Ultimate

30000 lb

Configuration

Number of Shoe Side Pins

2

Logistics

Pallet Quantity

12