HUBBELL
Image of NSP26I Plate, Wall, Label-Less, 2-Gang, 6- Port, Electric Ivory
Image of NSP26I Plate, Wall, Label-Less, 2-Gang, 6- Port, Electric Ivory
Discontinued

Plate, Wall, Label-Less, 2-Gang, 6- Port, Electric Ivory

Brand:

Bryant

Catalog ID:

NSP26I

Plate, Wall, Label-Less, 2-Gang, 6- Port, Electric Ivory

  • Label-Less
  • 2-Gang
  • 6- Port
  • Electric Ivory

Product details

General

Application

Data and Communications

Catalog Number

NSP26I

Color

Ivory

Construction

Molded

Cutout

6-Port

EU RoHS Indicator

Yes

Item Type

Wallplate with Jack

Material

Nylon

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

2-Gang

Number Of Ports

6

Orientation

Vertical

Size

Standard

Type

Keystone

UPC

883778502309

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads