HUBBELL
Image of NSP26LA Plate, Wall, Label-Less, 2-Gang, 6- Port, Light Almond
Image of NSP26LA Plate, Wall, Label-Less, 2-Gang, 6- Port, Light Almond
Discontinued

Plate, Wall, Label-Less, 2-Gang, 6- Port, Light Almond

Brand:

Bryant

Catalog ID:

NSP26LA

Plate, Wall, Label-Less, 2-Gang, 6- Port, Light Almond

  • Label-Less
  • 2-Gang
  • 6- Port
  • Light Almond

Product details

General

Application

Data and Communications

Catalog Number

NSP26LA

Color

Light Almond

Construction

Molded

Cutout

6-Port

EU RoHS Indicator

Yes

Item Type

Wallplate with Jack

Material

Nylon

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

2-Gang

Number Of Ports

6

Orientation

Vertical

Size

Standard

Type

Keystone

UPC

883778504310

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads