

Brand: Hubbell Premise Wiring
Catalog ID: NS732
Designed for voice, these devices provide an economical alternative to wall phone outlet placement. High impact-resistant thermoplastic plate Convenient screw down terminals. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.
Catalog Number
NS732
Color
Brown
Material
Nylon
Size
Standard
Specifications
Type
Voice
UPC
883778501395
Size
Standard
Weight
0.09 lb
Industry Standard(s)
UL Listed
Carton Quantity
10