



Brand: Hubbell Premise Wiring
Catalog ID: IFP126W
Accommodates Box Eliminator
Application
Standard Faceplate GSA
Catalog Number
IFP126W
Color
White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
Item Type
Enterprise Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Size
Standard
Specifications
Plate Material - High-impact thermoplastic (UL 94V-0)
Type
Decorator
UPC
662620218205
Size
Standard
Weight
0.1 lb
Industry Standard(s)
UL Listed For Power And Low-Voltage
Number of Gang(s)
1-Gang
Orientation
Vertical
Carton Quantity
25