HUBBELL
Plates, 1-Gang Cover, Loads up to 6- Port, With Label Field, Gray
Image of IFP126GY Plates, 1-Gang Cover, Loads up to 6- Port, With Label Field, Gray
Image of IFP126GY Plates, 1-Gang Cover, Loads up to 6- Port, With Label Field, Gray

Plates, 1-Gang Cover, Loads up to 6- Port, With Label Field, Gray

Brand: Hubbell Premise Wiring

Catalog ID: IFP126GY

Plates, 1-Gang Cover, Loads up to 6- Port, With Label Field, Gray

Industry's only decorator plate with labels UL listed for power and low-voltage

Accommodates Box Eliminator

General

Application

Standard Faceplate GSA

Catalog Number

IFP126GY

Color

Gray

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 1-Gang

Item Type

Enterprise Faceplate

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical

Size

Standard

Specifications

Plate Material - High-impact thermoplastic (UL 94V-0)

Type

Decorator

UPC

662620238036

Dimensions

Size

Standard

Weight

0.07 lb

Certifications And Compliance

Industry Standard(s)

UL Listed For Power And Low-Voltage

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical

Logistics

Carton Quantity

25