

Brand: Hubbell Premise Wiring
Catalog ID: NS801BK
Standard Product
Application
HDMI Decorator Frame Loaded
Catalog Number
NS801BK
Color
Black
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
iSTATION HDMI Extenders and Cables
Material - Mounting Hardware
Snap-On- Snap-Fit
Number Of Ports
1
OEM Brand Name
Hubbell Premise Wiring
Specifications
Style
Loaded
Temperature Rating
Per TIA
UPC
883778503832
Display Size
Standard Sized Product
Weight
0.1 lb
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Temperature Rating
Per TIA
Number Of Ports
1
Carton Quantity
10
Pallet Quantity
3600