HUBBELL
Image of NS802W Plates, 1-Gang Frame, Decorator, With 2) HDMI, Female to Female, White
Image of NS802W Plates, 1-Gang Frame, Decorator, With 2) HDMI, Female to Female, White

Plates, 1-Gang Frame, Decorator, With 2) HDMI, Female to Female, White

Brand:

Bryant

Catalog ID:

NS802W

Plates, 1-Gang Frame, Decorator, With 2) HDMI, Female to Female, White

  • 4 Inch Flexible Tail Supports Confined Space Applications
  • Aesthetically Pleasing, Flush Connector Appearance
  • Rear Connector Incorporates Threaded Insert to Secure
  • Connection with Hubbell HDMI Cords
  • Connector Sized to Fit in 1 Inch Conduit

Product details

General

Accessory Type

Frames

Application - For Use On

Audio Video

Catalog Number

NS802W

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION HDMI Extenders and Cables

Material - Mounting Hardware

Snap-On- Snap-Fit

Number Of Ports

2

Series

FPTV

Size

2-Gang;4-Gang

Temperature Rating

Per TIA

Type

Accessories

Type of Use

Audio Video

UPC

883778503924

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

3600