HUBBELL
Image of IM1IA15BK Plates, INFINI Module, 1-Port, 1.5 Unit, Black
Image of IM1IA15BK Plates, INFINI Module, 1-Port, 1.5 Unit, Black

Plates, INFINI Module, 1-Port, 1.5 Unit, Black

Brand:

Catalog ID:

IM1IA15BK

Plates, INFINI Module, 1-Port, 1.5 Unit, Black

  • INFINI Module
  • 1-Port
  • 1.5 Unit
  • Black

1-Port Keystone Recessed Module

Product details

General

Application

Data/Fiber/Audio/Video

Catalog Number

IM1IA15BK

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  •  AV Module Type - Keystone, 1-port, Recessed Angle
  • AV Module - Unloaded

Style

Angled

Type

Keystone Snap-Fit

UPC

662620838373

Dimensions

Display Size

1.5-Unit

Logistics

Carton Quantity

25