HUBBELL
Plates, INFINI Module, Component Video, 110 Block, Black
Image of IMCR1101BK Plates, INFINI Module, Component Video, 110 Block, Black
Image of IMCR1101BK Plates, INFINI Module, Component Video, 110 Block, Black
Discontinued

Plates, INFINI Module, Component Video, 110 Block, Black

Brand: Bryant

Catalog ID: IMCR1101BK

Plates, INFINI Module, Component Video, 110 Block, Black

  • INFINI Module
  • Component Video
  • 110 Block
  • Black

Standard Product

General

Application

3 RCA Component Video

Catalog Number

IMCR1101BK

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION Audio/Video Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Component (3), 110
  • Unit Package - Single

Style

Component

Temperature Rating

Per TIA

Type

RCA

UPC

662620858104

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Connectivity

110 Punch Down

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25