HUBBELL
Plates, Tamper Resistant, 1-Gang, Cable Pass Thru, Gray
Image of TPCP1GY Plates, Tamper Resistant, 1-Gang, Cable Pass Thru, Gray
Image of TPCP1GY Plates, Tamper Resistant, 1-Gang, Cable Pass Thru, Gray
Discontinued

Plates, Tamper Resistant, 1-Gang, Cable Pass Thru, Gray

Brand: Bryant

Catalog ID: TPCP1GY

Plates, Tamper Resistant, 1-Gang, Cable Pass Thru, Gray

  • The Sliding Cover Provides Protection and Longer Life
  • Multiple Methods to Secure Cover: Screw, Latch or Both

Locking Plate

General

Application

Secure through plate for High Traffic Areas

Catalog Number

TPCP1GY

Color

Gray

Construction

Molded ABS

Cutout

NEMA

Item Type

SecureIT Face Plate

Material

Polycarbonate/ABS

Material - Mounting Hardware

NEMA 1-Gang Opening

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Specifications

Plate Material - High-impact thermoplastic (UL 94V-0)

Type

Security

UPC

662620219899

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Logistics

Carton Quantity

5