HUBBELL
Plug In Adapter, 15A 125V Crow Foot to 5- 15R
Image of HBL5289 Plug In Adapter, 15A 125V Crow Foot to 5- 15R
Image of HBL5289 Plug In Adapter, 15A 125V Crow Foot to 5- 15R

Plug In Adapter, 15A 125V Crow Foot to 5- 15R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5289

Plug In Adapter, 15A 125V Crow Foot to 5- 15R

15A 125V Crow Foot to 5- 15R

Standard Product

General

Catalog Number

HBL5289

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Plug-In Adapter

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Female end - 3 Wire 15A, 125V
  • Male end - 3 wire crow foot 15A, 125V blades
  • Product Type - Plug-In Adapters

UPC

783585809175

Dimensions

Display Size

Standard Sized Product

Weight

0.1 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

Multi-Rated kV

Wattage

2500 Max W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10