Brand: PCORE Electric
Catalog ID: B-88753-358-70
POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator
Catalog Number
B-88753-358-70
Type
Condenser Bushings
Dimensions
53.13 in x 13.25 in x 53.13 in
Height
53.13 in
Length
53.13 in
Minimum Oil Level
21
Weight
230 lb
Width
13.25 in
BIL
150 kV
Current Rating
5000 A
kV Class
25 kV