Brand: PCORE Electric
Catalog ID: B-88033-138-70
POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator
Catalog Number
B-88033-138-70
Type
Condenser Bushings
Dimensions
72 in x 13.25 in x 72 in
Height
72 in
Length
72 in
Minimum Oil Level
21
Weight
235 lb
Width
13.25 in
BIL
350 kV
Current Rating
3000 A
kV Class
69 kV