Brand: PCORE Electric
Catalog ID: B-88053-370-70
POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator
Catalog Number
B-88053-370-70
Type
Condenser Bushings
Dimensions
75.25 in x 13.5 in x 75.25 in
Height
75.25 in
Length
75.25 in
Minimum Oil Level
21
Weight
415 lb
Width
13.5 in
BIL
350 kV
Current Rating
5000 A
kV Class
69 kV