HUBBELL
Image of 636412 POLE BAND for ATTACHING SECONDARY RACKS, SINGLE MOUNTING, 4-3/8in - 5in POLE DIA.
Image of 636412 POLE BAND for ATTACHING SECONDARY RACKS, SINGLE MOUNTING, 4-3/8in - 5in POLE DIA.

POLE BAND for ATTACHING SECONDARY RACKS, SINGLE MOUNTING, 4-3/8in - 5in POLE DIA.

Brand: Chance

Catalog ID: 636412

Band used for secondary racks to tubular metal poles.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Two 1/4" x 1-1/2" steel band halves
  • Includes two 1/2" x 1-5/8 oval shoulder bolts for clamping band halves
  • One 5/8" x 2" carriage bolt for attachment
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

636412

Clamping Element Design

Two 0.50 in X 1.62 in Oval Shoulder Bolts

Coating

Galvanized, ASTM A-153

Diameter - Pole

4.37 in - 5.00 in

Material

Steel

Style

Single

UPC

096359073017

Dimensions

Distance From Pole

N/A

Weight

2.98 lb

Logistics

Carton Quantity

15

Pallet Quantity

480

Resources and downloads

Specifications