HUBBELL
Image of ATS-00056 Pole Mount Kit for 10" and 12" Wide Enclosures
Image of ATS-00056 Pole Mount Kit for 10" and 12" Wide Enclosures
Image of ATS-00056 Pole Mount Kit for 10" and 12" Wide Enclosures

Pole Mount Kit for 10" and 12" Wide Enclosures

Brand:

AccelTex Solutions

Catalog ID:

ATS-00056

ATS-00056 (former catalog number ATS-10P-12P-PMK). The ATS-00056 pole mount kit can be used to mount our standard 10"-12" wide polycarbonate enclosures. Compatible enclosures include ATS part numbers that start with "ATS-12106P" and "ATS-14126P." Included in package:
  • 4 machine screws
  • 2 mounting plates
  • 2 hose clamps

Product details

General

Catalog Number

ATS-00056

Diameter - Pole

2 in - 20 in

UPC

662620431383

Dimensions

Height

0 in

Length

0 in

Width

0 in

Resources and downloads

Specifications