HUBBELL
Image of ATS-00369 Pole Mount Kit for 18", 20" and 24" Wide Enclosures
Image of ATS-00369 Pole Mount Kit for 18", 20" and 24" Wide Enclosures
Image of ATS-00369 Pole Mount Kit for 18", 20" and 24" Wide Enclosures

Pole Mount Kit for 18", 20" and 24" Wide Enclosures

Brand:

AccelTex Solutions

Catalog ID:

ATS-00369

ATS-00369 (former catalog number ATS-18P-20P-24P-PMK). The ATS-00369 pole mount kit can be used to mount our standard 24" wide polycarbonate enclosures. Compatible enclosures include ATS part numbers that start with "ATS-242410P" Included in package:
  • 4 machine screws
  • 2 mounting plates
  • 2 hose clamps

Product details

General

Catalog Number

ATS-00369

Diameter - Pole

2 in - 20 in

UPC

662620433370

Dimensions

Height

0 in

Length

0 in

Width

0 in

Resources and downloads

Specifications