HUBBELL
Image of ATS-00466 Pole Mount Kit for 6" and 8" Wide Enclosures
Image of ATS-00466 Pole Mount Kit for 6" and 8" Wide Enclosures
Image of ATS-00466 Pole Mount Kit for 6" and 8" Wide Enclosures

Pole Mount Kit for 6" and 8" Wide Enclosures

Brand:

AccelTex Solutions

Catalog ID:

ATS-00466

ATS-00466 (former catalog number ATS-6P-8P-PMK). The ATS-00466 pole mount kit can be used to mount our standard 6"-8" wide polycarbonate enclosures. Compatible enclosures include ATS part numbers that start with "ATS-664P," "ATS-864P" and "ATS-1084P." Included in package:
  • 4 machine screws
  • 2 mounting plates
  • 2 hose clamps

Product details

General

Catalog Number

ATS-00466

Diameter - Pole

2 in - 20 in

UPC

662620434100

Dimensions

Height

0 in

Length

0 in

Width

0 in

Resources and downloads

Specifications