HUBBELL
Image of C1HCAWCG POLE MOUNTED CUTOUT/ARRESTER BRACKET, 2 POSITION, 12in EXTENSION, w/GROUND CLAMP
* Representative image
Image of C1HCAWCG POLE MOUNTED CUTOUT/ARRESTER BRACKET, 2 POSITION, 12in EXTENSION, w/GROUND CLAMP
Buy America(n) Qualified

POLE MOUNTED CUTOUT/ARRESTER BRACKET, 2 POSITION, 12in EXTENSION, w/GROUND CLAMP

Brand: Chance

Catalog ID: C1HCAWCG

Bolted pole mounted bracket for mounting cutouts and/or arresters. Offered in several mounting configurations and pole offset distances.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes two 1/2" x 2" captive carriage bolts with hex nuts, tooth washers and single coil lockwashers
  • Bracket ships with one assembled ground lug
  • Bracket is 6061-T6 aluminum
  • Fasteners are galvanized steel per ASTM A-153

Product details

General

Catalog Number

C1HCAWCG

Material

6061-T6 Aluminum

Style

Dual Mounting

UPC

096359642190

Dimensions

Distance From Pole

12.37 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

10

Resources and downloads

Specifications