HUBBELL
Image of CTBEMB1 POLE MOUNTED STANDOFF BRACKET for TERMINATOR/ARRESTER BRACKETS

POLE MOUNTED STANDOFF BRACKET for TERMINATOR/ARRESTER BRACKETS

Brand: Chance

Catalog ID: CTBEMB1

Bracket mounts to pole with 5/8" through bolt and 1/2" lag screw

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes mounting pad with two 1/2" x 2" bolts
  • Bracket is 6061-T6 aluminum

General

Catalog Number

CTBEMB1

EU RoHS Indicator

No

Material

6061-T6 Aluminum

UPC

096359363224

Dimensions

Distance From Pole

N/A

Weight

3.31 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

160