HUBBELL
Image of 231-001FS Pole Mounting Kit (for Model 238-001FS)
Image of 231-001FS Pole Mounting Kit (for Model 238-001FS)

Pole Mounting Kit (for Model 238-001FS)

Brand:

Austdac

Catalog ID:

231-001FS

GAI-TRONICS' Pole Mount brackets provide a suitable mounting surface for a variety of pole shapes. The universal bands are capable of securing the bracket to poles that are between 2.5 inches and 15 inches in diameter.

Pole Mounting Kit

Product details

General

Catalog Number

231-001FS

Color

Black

Finish Type

Powder Coat

Material

14-gauge Cold-Rolled Steel

Resources and downloads

Specifications