HUBBELL
Image of PB74764343B36 Polymer Concrete Box Pad, 74"x76"x36"

Polymer Concrete Box Pad, 74"x76"x36"

Brand: Quazite

Catalog ID: PB74764343B36

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

General

Catalog Number

PB74764343B36

Insulated?

No

Material

Polymer Concrete

UPC

662037130299

Dimensions

Dimensions

89.25 in x 87.25 in x 36 in

Height

36 in

Length

89.25 in

Weight

980 lb

Width

87.25 in