
Brand: Quazite
Catalog ID: PB74766267502
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
PB74766267502
EU RoHS Indicator
Contact Manufacturer
Insulated?
No
Material
Polymer Concrete
UPC
662037175191
Dimensions
76 in x 74 in x 36 in
Height
36 in
Length
76 in
Weight
841 lb
Width
74 in
EU RoHS Indicator
Contact Manufacturer