Brand: OHIO BRASS
Catalog ID: PSPT552
Application
Pin Type
Cantilever Bending Strength - Max.
2500
Catalog Number
PSPT552
Fitting - Ground/Base
1" Pin Hole Diameter
Fitting - Live Line End
C - Neck
Insulator Type
55-2
Material
Porcelain
UPC
096359832096
Diameter - Shed(s)
3.75 in
Dimensions
3.75 in x 3.75 in x 3.25 in
Height
3.25 in
Length
3.75 in
Weight
1.6 lb
Width
3.75 in
Arc Distance - Dry
3.4 in (86 mm)
Creep and Leakage Distance
5.0 in (127 mm)
Critical Impulse Flashover (CIFO) - Positive
70 kV
Flashover Voltage - 60 Hz Dry
45 kV
Flashover Voltage - 60 Hz Wet
25 kV
Voltage Rating
7.2 kV
Industry Standard(s)
ANSI C29.5
Cantilever Bending Strength - Max.
2500
Carton Quantity
15
Pallet Quantity
840