HUBBELL
Image of C9091034 PORCELAIN SPOOL INSULATOR, ANSI 53-4, GRAY

PORCELAIN SPOOL INSULATOR, ANSI 53-4, GRAY

Brand: Chance

Catalog ID: C9091034

Spool insulators are used with spool bolts (upset bolts), insulator clevises and secondary racks for neutral and secondary applications. Industry slang is pineapple.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Low Frequency Flashover: Dry: 25kV Wet: 12kV Vertical, 15kV Horizontal
  • 4,500 lbs. minimum ultimate tensile strength

General

Catalog Number

C9091034

Material

Wet-process Porcelain

Tensile Strength

4500 lb

UPC

096359389637

Dimensions

Distance From Pole

N/A

Weight

2.35 lb

Certifications And Compliance

Industry Standard(s)

ANSI 53-4

Force Related

Tensile Strength

4500 lb

Logistics

Carton Quantity

20

Pallet Quantity

800