HUBBELL
Image of B-63070-25-70 Porcelain Test Terminal - 4000A
* Representative image
Image of B-63070-25-70 Porcelain Test Terminal - 4000A
play

Porcelain Test Terminal - 4000A

Brand: PCORE Electric

Catalog ID: B-63070-25-70

Porcelain Test Terminal - 4000A (230kV and below)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

Product details

General

Bottom Terminal Type

4-Hole NEMA Pad @ 1.75" Spacing

Catalog Number

B-63070-25-70

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Porcelain

Top Terminal Type

4-Hole NEMA Pad @ 1.75" Spacing

Dimensions

Dimensions

28.25 in x 10.56 in x 28.25 in

Height

28.25 in

Length

28.25 in

Weight

155 lb

Width

10.56 in

Electrical Ratings

Current Rating

4000 A

kV Class

230 kV

Media

Videos

play
PCORE Electric Bushings Test Terminal