HUBBELL
Porcelain Test Terminal - Model B-63042-E-70 - 1200A
Image of B-63042-E-70 Porcelain Test Terminal - Model B-63042-E-70 - 1200A
*Representative image
Image of B-63042-E-70 Porcelain Test Terminal - Model B-63042-E-70 - 1200A
play
PCORE Electric Bushings Test Terminal

Porcelain Test Terminal - Model B-63042-E-70 - 1200A

Brand: PCORE Electric

Catalog ID: B-63042-E-70

Porcelain Test Terminal - 345kV/1200A - 20.50 in Length - 13.88 in Width

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

1 1/8"-12 Female Thread

Catalog Number

B-63042-E-70

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Porcelain

Product Type

Test Terminal

Top Terminal Type

4-Hole NEMA Pad @ 1.75" Spacing with (1) Corona Ring

Dimensions

Dimensions

20.50 in x 13.88 in x 20.50 in

Height

20.5 in

Length

20.5 in

Width

13.88 in

Electrical Ratings

Current Rating

1200 A

kV Class

345 kV

Configuration

Bottom Terminal Type

1 1/8"-12 Female Thread