HUBBELL
Image of GFP301251P Portable GFCI Cord Drop
Image of GFP301251P Portable GFCI Cord Drop
Image of GFP301251P Portable GFCI Cord Drop
Image of GFP301251P Portable GFCI Cord Drop

Portable GFCI Cord Drop

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFP301251P

Portable GFCI cord drop, 30A, 125V AC, 10' black SEOOW cable and Kellems mesh strain relief, automatic set

Hubbell portable GFCI devices provide ground fault protection both indoors and out. They interrupt electrical power to equipment loads when leakage to ground reaches 4-6 milliamperes. They are offered with an automatic set or manual set feature to fit the application. A high impact UV stabalized housing resists dust, sunlight, and chemicals for a long product life and a bright fault indicator light provides fault confirmation from a distance.

  • High impact UV stabilized housing for long life
  • TYPE 4x and 6P wet location rated for indoor/outdoor applications
  • Red blinking light plus optional audible alarm
  • Open neutral protection Trips upon loss of neutral
  • Self-test functionality in accordance with UL 943

Open neutral protection Trips upon loss of neutral

General

Application

Heavy Duty Industrial

Catalog Number

GFP301251P

Color

Gray/Yellow

Environmental Conditions

Indoor, Outdoor, Wahsdown

Material

Non-Metallic

Product Family

Extra Heavy Duty

Style

Automatic Set

Temperature Rating

-31°F to 150°F (-35°C to 66°C)

Type

Cord Drop

UPC

783585703473

Dimensions

Weight

4.6 lb

Electrical Ratings

Amperage Rating

30 A

Phase

1 PH

Voltage Rating

125 VAC

Conductor Related

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

Environmental Conditions

Indoor, Outdoor, Wahsdown

Industry Standard(s)

UL 943

Operational

Temperature Rating

-31°F to 150°F (-35°C to 66°C)

Logistics

Carton Quantity

1

Pallet Quantity

90