HUBBELL
Image of GFPILST20125LKA Portable GFCI Line Cord Twist-Lock®
Image of GFPILST20125LKA Portable GFCI Line Cord Twist-Lock®

Portable GFCI Line Cord Twist-Lock®

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFPILST20125LKA

Circuit Guard® Heavy Duty GFCI Line Cord, Twist-Lock®, Automatic Set, 20A, 120V AC, L5-20, 2', 12/3 SJTW

Hubbell portable GFCI devices provide ground fault protection both indoors and out. They interrupt electrical power to equipment loads when leakage to ground reaches 4-6 milliamperes. They are offered with an automatic set or manual set feature to fit the application. A high impact UV stabalized housing resists dust, sunlight, and chemicals for a long product life and a bright fault indicator light provides fault confirmation from a distance.

  • High impact UV stabilized housing for long life
  • All-glass circuit board provides moisture immunity
  • IP69K GFCI housing for use in harsh environments
  • Self-test functionality in accordance with UL 943

Open neutral protection Trips upon loss of neutral

General

Application

Heavy Duty Industrial

Catalog Number

GFPILST20125LKA

Color

Black/Yellow

Environmental Conditions

Indoor, Outdoor, Wahsdown

Material

Non-Metallic

Product Family

Extra Heavy Duty

Style

Automatic Set

Temperature Rating

-31°F to 150°F (-35°C to 66°C)

Type

Locking

UPC

783585694474

Dimensions

Weight

1.8 lb

Electrical Ratings

Amperage Rating

20 A

Phase

1 PH

Voltage Rating

125 VAC

Conductor Related

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

Environmental Conditions

Indoor, Outdoor, Wahsdown

Industry Standard(s)

UL 943

Operational

Temperature Rating

-31°F to 150°F (-35°C to 66°C)

Logistics

Carton Quantity

1

Pallet Quantity

160