HUBBELL
Image of GFST82AL Power Protection Products, GFCI Receptacles, Self Test, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Almond
Image of GFST82AL Power Protection Products, GFCI Receptacles, Self Test, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Almond
Discontinued

Power Protection Products, GFCI Receptacles, Self Test, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Almond

Brand:

Bryant

Catalog ID:

GFST82AL

Power Protection Products, GFCI Receptacles, Self Test, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Almond

  • Self Test
  • Hospital Grade
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

Product details

General

Catalog Number

GFST82AL

Color

Almond

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Standard

Type

Heavy Duty

UPC

781786150102

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads