HUBBELL
PowerGain™ 78" Vertical Input Monitored and Switch Ready PDU , 125 Amp 240 Volt , 3 Phase , Rack Mount , 6 Foot Cord Length
PowerGain Intelligent Monitored & Switch Ready PDU 125A 208/240V
New

PowerGain™ 78" Vertical Input Monitored and Switch Ready PDU , 125 Amp 240 Volt , 3 Phase , Rack Mount , 6 Foot Cord Length

Brand: Hubbell Premise Wiring

Catalog ID: HBL9073V-06XC

Collection name: PowerGain™

125A 208/240V 3 Phase, (6) C13, (24) C19, Input monitored, no plug, 6 foot cord

Complete line of basic and intelligent rack mounted power distribution units (PDU). Highly reliable with robotically soldered connections. Assembled in the USA.

  • Intelligent, switching capable
  • Up to 4 environmental sensors per PDU measuring temperature and humidity
  • Build to order in US
  • Robotic soldering for high reliability
  • Innovative phase colored cord locking for quick and easy receptacle identification
  • cord lock prevents inadvertent disconnections
  • Available in standard black, red, white, and blue
  • Available with 6 or 10 foot cords

Tool free standard button mount

General

Application

Data Center

Catalog Number

HBL9073V-06XC

Color

Black

Enclosure Type

Steel enclosure

Material

Steel

Mounting Type

Standard Buttons

Number of Receptacles

6 C13, 24 C19

Plug Type

Hard Wired - No Plug

Receptacle Type

6 C13, 24 C19

Series

PowerGain™ Data Center Series

Style

0U vertical mount in cabinet or rack

Sub Brand

PowerGain™

Type

Rack Mount

Dimensions

Dimensions

78 in x 2.9 in x 2 in

Height

2 in

Length

78 in

Width

2.9 in

Electrical Ratings

Amperage Rating

125 A

Frequency Rating

60 Hz

Phase

3-Phase

Voltage Rating

240 V

Wattage

51961.5242270663 W

Conductor Related

Cord Length

6 ft

Certifications And Compliance

Industry Standard(s)

  • UL69850-01
  • EIA-310

Configuration

Number of Receptacles

6 C13, 24 C19