HUBBELL
PowerGain™ High-Amperage Flat Panel Mount Receptacle, 125A, 250 VAC
Image of HBL4125R250 PowerGain™ High-Amperage Flat Panel Mount Receptacle, 125A, 250 VAC
Image of HBL4125R250 PowerGain™ High-Amperage Flat Panel Mount Receptacle, 125A, 250 VAC
play
PowerGain™ End-to-End Solution
play
+2
Image of HBL4125R250 PowerGain™ High-Amperage Flat Panel Mount Receptacle, 125A, 250 VAC
New

PowerGain™ High-Amperage Flat Panel Mount Receptacle, 125A, 250 VAC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4125R250

Collection name: PowerGain™

Flat Panel Mount Receptacle, 125A, 250 VAC, 3 Pole 4 Wire, Pin and Sleeve Device, UL-Listed, Double Set Screw Terminations

PowerGain™ by Hubbell delivers reliable, high-amperage power for next-gen data centers. Engineered for mission-critical performance, its compact connectors support scalability, flexibility, safety, and futureproofing. Upgrade with confidence—and gAIn the power to lead in intelligent computing.

  • UL Listed Solution
  • Highly conductive multi-contact spring
  • Oversized keying ground contact prevents mismating of unlike voltages and amperages
  • Color Coded Labels (A, B & Blank) for Circuit Identification
  • Multiple terminal screws per contact

High Power

Optimized connections for next-gen rack power

Enhance power capacity while reducing your footprint with small-form factor connectors that fit easily through brush openings in the cabinet, eliminating the limitations of bulky, repurposed industrial connectors.

Maximize power in
minimal space

With a capacity up to 200A and a flat profile, deliver more power with fewer devices and improve airflow in the cabinet.

True plug-and-play efficiency

Say goodbye to hardwiring with simplified setup and quick disconnections and reconnections during upgrades
and repairs.

Only UL-Listed connector
in its class

PowerGain connectors meet rigorous UL 1682 standards, ensuring durability and reliable performance.

Secure connections by design

UL-listed construction and high-performing copper alloy contacts ensure secure, uninterrupted operations.

Hubbell patented contact design with engineered internal multi-lam spring
Brass thread inserts for maximum mounting secureness
Redundant termination stainless steel set screws for cool running, highly reliable terminations
Nylon wiring chamber for high dielectric withstand