HUBBELL
PowerGain™ High Power Data Center Electrical Connections for Hyperscale, GPU and AI Servers, Blank Plate for Use with Panel Frame
Single Pole Blank Plate
Single Pole Blank Plate
play
PowerGain™ End-to-End Solution
play
+2
Image of HBL200BLANK PowerGain™ High Power Data Center Electrical Connections for Hyperscale, GPU and AI Servers, Blank Plate for Use with Panel Frame
New

PowerGain™ High Power Data Center Electrical Connections for Hyperscale, GPU and AI Servers, Blank Plate for Use with Panel Frame

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL200BLANK

Collection name: PowerGain™

Single Pole Device for High Power Data Centers, 200A Single Pole Blank Plate for Use with Panel Mount Frame

PowerGain™ by Hubbell delivers reliable, high-amperage power for next-gen data centers. Engineered for mission-critical performance, its compact connectors support scalability, flexibility, safety, and futureproofing. Upgrade with confidence—and gAIn the power to lead in intelligent computing.

  • Seamlessly Integrated Design: Specifically crafted for compatibility with 200A panel mount frames
  • Mounting Frame Accommodates Multiple Configurations: Accepts up to six 200A single pole male or female panel mounts, offering extensive customization options
  • Durable Nylon Construction: Built with high-quality nylon to ensure longevity and resistance to environmental stresses

High Power

General

Application

Data Center

Catalog Number

HBL200BLANK

Material

Nylon

Product Type

200 A

Series

PowerGain™ Data Center Series

Style

200A Panel Blank Insert

Sub Brand

PowerGain™

Type

Accessory

UPC

783585789927

Dimensions

Weight

0.062 lb

Conductor Related

Number Of Poles

1

Number Of Wires

1

Logistics

Carton Quantity

200

Pallet Quantity

1