HUBBELL
Single Pole Blank Plate
New

PowerGain™ Single Pole Blank Plate, 200A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL200BLANK

Collection name: PowerGain™

Single Pole Blank Plate for Use with 6 Position 200 A Panel Mount Frame

PowerGain Single Pole Blank Plates are conveniently engineered for compatibility with the 200A Panel Mount Frame, ensuring a seamless fit and reliable performance in high-power applications. Each 200A Blank Plate is designed to accommodate up to six 200A single pole male or female panel mounts, providing a versatile solution for customization and future expansion. Whether you are reserving space for upcoming upgrades or aiming to streamline current configurations, this blank plate guarantees that your panel mount frame remains organized and fully optimized.

  • Seamlessly Integrated Design: Specifically crafted for compatibility with 200A panel mount frames
  • Mounting Frame Accommodates Multiple Configurations: Accepts up to six 200A single pole male or female panel mounts, offering extensive customization options
  • Durable Nylon Construction: Built with high-quality nylon to ensure longevity and resistance to environmental stresses

Constructed with precision and high-quality materials, the 200A Blank Plate is a durable and practical addition to any high-demand environment. It integrates effortlessly with your existing panel mount frame, maintaining the integrity and aesthetics of your setup while enhancing its functionality. Ideal for data centers requiring meticulous power management, this blank plate is a reliable choice for safeguarding and adapting your electrical infrastructure.

General

Application

Data Center

Catalog Number

HBL200BLANK

Material

Nylon

Series

PowerGain™ Data Center Series

Style

200A Panel Blank Insert

Sub Brand

PowerGain™

Type

Accessory

UPC

783585789927

Conductor Related

Number Of Poles

1

Number Of Wires

1

Logistics

Carton Quantity

200

Pallet Quantity

1