HUBBELL
PowerGain™ Single Pole Female Connector, 200A, 600V, Green
Single Pole Female Connector

PowerGain™ Single Pole Female Connector, 200A, 600V, Green

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL200FGN

Collection name: PowerGain™

Single Pole Device for High-Power Data Centers, 200A, 600V, UL-Listed Female Connector, Double Set Screw Terminations, Green

PowerGain Single Pole Connectors are engineered for the high demands of modern data centers, delivering high power with a smaller footprint. This UL-listed female connector is capable of handling up to 200A and 600 VAC, making it ideal for AI applications and advanced computing environments. The streamlined design simplifies cable management, allowing for quick installation with fewer connectors. Enhance your infrastructure's performance, scalability, and flexibility by incorporating PowerGain 200A Single Pole Connectors.

  • Highly conductive one-piece Internal contact with double set screw for cool running operation
  • Impact-resistant nylon housing for durability in rigorous conditions
  • Secure non-metallic retaining screw uniquely threaded to keep the assembly tamper resistant
  • 180-degree rotational lock with detent feature helps prevent inadvertent disconnection
  • Each phase is uniquely keyed and color-coded to prevent mismating
  • Advanced strain relief clamp design prevents wire pull-out and safeguards terminations

The 200A Single Pole Connector is engineered for enhanced safety and efficiency. Each phase is individually keyed and color-coded to prevent mismating. The connector is also fortified with a 180-degree rotational lock coupled with an integral detent feature, which robustly protects against accidental disconnections, maintaining a consistent power supply.

Easy to scale for growing power demands

Future-proof your data center using scalable power connections instead of hardwiring. PowerGain is simple to install and upgrade, making it easy to keep pace with growing power demands.

Flexible cable routing

Simplify installation, deployment, and maintenance with individual connector routing overhead, under the floor, and in the cabinet.

Reduced footprint & increased power capacity

High-amperage power capacity up to 200A with minimized cable runs, reduced footprint, and low cost of ownership.

UL-listed products

Our single-pole connectors are certified to UL 1691 standards to ensure compliance and peace of mind that competitors can’t deliver.

Engineered for next-gen AI workloads

Every detail of our single-pole connectors was engineered to provide durability, safety, ease of use, and dependable performance in AI data centers.

Uniquely threaded non-metallic retaining screw secures assembly together
Highly conductive one piece internal contact with double set screw for cool running operation
Each phase uniquely keyed and color coded to prevent mis-mating