HUBBELL
PowerGain™ Single Pole Panel Mount, 200A Female Receptacle, Blue
Image of HBL200FRBL PowerGain™ Single Pole Panel Mount, 200A Female Receptacle, Blue
New

PowerGain™ Single Pole Panel Mount, 200A Female Receptacle, Blue

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL200FRBL

Collection name: PowerGain™

Single Pole Panel Mount, UL-Listed Female Receptacle, 200A, 600V, Double Set Screw Terminations, Threaded Hole Mounting, Blue

PowerGain™ by Hubbell delivers reliable, high-amperage power for next-gen data centers. Engineered for mission-critical performance, its compact connectors support scalability, flexibility, safety, and futureproofing. Upgrade with confidence—and gAIn the power to lead in intelligent computing.

  • UL Listed Solution
  • Highly conductive solid one-piece copper contacts
  • Individually keyed by phase to prevent mismating of device
  • 180 degree rotation and locking detent helps prevent inadvertent disconnection
  • Double set screw termination for rool running termination

High Power

General

Application

Data Center

Catalog Number

HBL200FRBL

Color

Blue

Environmental Conditions

Type 1

Flammability

V0

Material

Nylon

Series

PowerGain™ Data Center Series

Style

Double Set Screw Female

Sub Brand

PowerGain™

Temperature Rating

Conforms to NEC AWG requirements for 30-50C

Type

Receptacle

UPC

783585789859

Electrical Ratings

Amperage Rating

200 A

Dielectric Strength

Withstands 3000V AC

Phase

1-Phase

Voltage Rating

600 VAC

Conductor Related

Number Of Poles

1

Number Of Wires

1

Wire Size

2Ø - 4Ø

Certifications And Compliance

Environmental Conditions

Type 1

Industry Standard(s)

UL 1691

Nema Rating

Non-NEMA

Operational

Temperature Rating

Conforms to NEC AWG requirements for 30-50C

Logistics

Carton Quantity

50