HUBBELL
PowerGain™ Single Pole Panel Mount Frame, 200A, 6 Position
Panel Mount Frame
New

PowerGain™ Single Pole Panel Mount Frame, 200A, 6 Position

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL200FRAME

Collection name: PowerGain™

Single Pole Panel Mount Frame, 200A, 6 Position, Panel Accessory with Critical Safety Markings

PowerGain Single Pole Panel Mount Frames are a robust solution designed for high-demand environments. The 200A, 6-position panel frame is engineered to support a variety of single pole devices, providing a versatile and scalable platform for your electrical setups. Each position is crafted to ensure secure and reliable connections, enhancing the overall efficiency and safety of your power distribution system. Whether you're upgrading existing infrastructure or designing new installations, the PowerGain Single Pole Panel Mount Frame provides a solid foundation for managing high power demands with precision.

  • Molded Safety Warnings and Operator Aids: Enhances user safety and facilitates compliant operation
  • Optional Blank Plate Available: Offers flexibility for customization or future expansion
  • Durable Nylon Construction: Provides high-impact resistance and long-lasting reliability

The frame is constructed from durable nylon, offering resilience in challenging conditions and ensuring long-term reliability. It features molded-in safety warnings and operator aids that enhance usability and ensure compliance with safety standards, making it an ideal choice for settings that require stringent safety measures. Additionally, an optional blank plate is available, allowing you to customize the setup according to your specific needs or to reserve space for future expansions.

General

Application

Data Center

Catalog Number

HBL200FRAME

Material

Nylon

Series

PowerGain™ Data Center Series

Style

200A Panel Frame

Sub Brand

PowerGain™

Type

Accessory

UPC

783585789910

Conductor Related

Number Of Poles

1

Number Of Wires

1

Logistics

Carton Quantity

50