HUBBELL
Image of B-89393-36-70 PRC 89 Series Bushing - 34.5kV
Image of B-89393-36-70 PRC 89 Series Bushing - 34.5kV

PRC 89 Series Bushing - 34.5kV

Brand: PCORE Electric

Catalog ID: B-89393-36-70

PRC® 34.5kV- 400 / 1200A Transformer-Circuit Breaker, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Draw Lead or Bottom Connected for Air-to-Oil Applications, 21.000" Min. Oil Immersion Level, Vertical mount

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

Product details

General

Catalog Number

B-89393-36-70

Type

Condenser Bushings

Electrical Ratings

BIL

200 kV

Current Rating

  • 400 A
  • 1200 A

kV Class

34.5 kV