HUBBELL
Image of B-89423-358-70 PRC type bushing - 46kV
* Representative image
Image of B-89423-358-70 PRC type bushing - 46kV

PRC type bushing - 46kV

Brand: PCORE Electric

Catalog ID: B-89423-358-70

PRC® 46kV- 2000A Transformer-Circuit Breaker Bushing, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Bottom connected for Air-to-Oil Applications , 21.00" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

Product details

General

Catalog Number

B-89423-358-70

Type

Condenser Bushings

Electrical Ratings

BIL

250 kV

kV Class

46 kV