HUBBELL
Pre-pour PVC Stand To Increase Floor Box Height, 2.50" to 4.00" Within the Concrete Pour
Image of PFBSTANDGY Pre-pour PVC Stand To Increase Floor Box Height, 2.50" to 4.00" Within the Concrete Pour

Pre-pour PVC Stand To Increase Floor Box Height, 2.50" to 4.00" Within the Concrete Pour

Brand: Hubbell Premise Wiring

Catalog ID: PFBSTANDGY

Concrete Floorboxes, PVC Box Series, Pre-pour PVC Stand To Increase Box Height, 2.50" to 4.00" Within the Concrete Pour

For slab on-grade, second floor and above installations. PFBSTANDGY increses the concrete pour depth of Hubbell PVC floor boxes up to another four inches. Standard PVC cement attaches the PVC floor box to the PFBSTANDGY. The large

  • Adjustable Non-Metallic Concrete Floor Box Stand
  • For use with CFBS1R4PFB, S1PFB, PFB1, RF400 Boxes: Molded PVC Construction
  • Allows floor boxes to be installed in deeper concrete pours
  • Adjustment Range 2.50" to 4.00"
  • 6 inch round flat pedestal surface for installation efficiency

Pre-pour PVC Stand Increases Non-Metallic Box Height 2.50" to 4.0"

General

Accessory Type

Pre-Pour Stands

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

PFBSTANDGY

Color

Gray

Construction

Non-Metallic

Construction Material - Main

Thermoplastic

Material

Thermoplastic

Series

  • Recessed - CFB Series
  • Flush Round - PFB Series
  • Flush - S1 Series

Size

Standard Sized Product

Type

PVC Stand

UPC

783585696546

Dimensions

Size

Standard Sized Product

Operational

Service

Single; Multi

Logistics

Carton Quantity

10