HUBBELL
Image of PREWR7-68 PREWR7-68 | Replacement Part

PREWR7-68 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR7-68

IPC Replacement Part, EW Edgewound Resistor, 0.68 Ohms, 47 A, MFG Part Number-EWR7-68

IPC MFG Part Number-EWR7-68

General

Catalog Number

PREWR7-68

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

7 in

Electrical Ratings

Maximum Current Rating Amps Continuous

47 Amps

Operational

Maximum Temperature Rise

375 °C