HUBBELL
Protecta III Industrial LED Luminaire

Protecta III Industrial LED (PR3I)

Brand: Chalmit Lighting

The Protecta range of LED linear luminaires has a longstanding reputation for reliability, durability and value. The Protecta III LED Industrial linear luminaire for industrial applications is now updated with new features and benefits.

  • Highly Energy Efficient
  • Screwless mains terminals
  • DTS-01 deluge tested
  • Battery monitoring and automatic self test
  • 155,000 maintenance free hours at 45°C
  • Simple rugged construction
  • Maintenance free lifetime of 120,000hrs @ 25°C

General

Application

  • Industrial Safe Area
  • Surface Mount

Battery Type

6V Ni-Cad Battery (4 Ah)

Color Rendering Index (CRI)

>80 CRI

Color Temperature

4000 K

Construction Material - Main

Enclosure - GRP body with polycarbonate cover

Emergency Illumination Time

180 min

Ingress Protection

  • IP66/67 to EN 60529
  • IK10

Lamp Type

LED

Light Source

LED Strips

Mounting Type

  • Ceiling
  • Pole
  • Suspended
  • Wall

Type

Linear

Certifications And Compliance

Certified Listed

  • CE Declaration
  • UK CA Declaration

Compliance

  • General Lighting Standards, EN 60598
  • IP66/67
  • IK10

Hazardous Rating(s)

  • Tamb -40°C to +55°C
  • Tamb -25°C to +50°C (EM)

Operational

Battery Type

6V Ni-Cad Battery (4 Ah)

Color Rendering Index (CRI)

>80 CRI

Color Temperature

4000 K