



Brand: OHIO BRASS
Catalog ID: 682022A1G0001
Transmission line arrester to improve system performance and reduce interruptions
Application
35 kV and Below
Catalog Number
682022A1G0001
Installation Type
Vertical Tangent
Insulator Type
Quadri*Sil S250
Product Type
Protectalite
Type
Line Arresters
Creep and Leakage Distance
39.6 in (1005.8 mm)
Duty Cycle
27 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
91.8 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
65.9 kV
MCOV
22 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Voltage - Line
34.5 kV
Industry Standard(s)
IEEE/IEC