



Brand: OHIO BRASS
Catalog ID: 662057G1H2001
Transmission line arrester to improve system performance and reduce interruptions
Application
Above 35 kV
Catalog Number
662057G1H2001
Installation Type
Vertical Tangent
Product Type
Protecta*Lite Arrester
Type
Line Arresters
UPC
096359685487
Creep and Leakage Distance
98.7 in (2507.0 mm)
Duty Cycle
72 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
236.1 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
169.4 kV
MCOV
57 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Voltage - Line
69 kV
Industry Standard(s)
IEEE/IEC