



Brand: OHIO BRASS
Catalog ID: 602084C2C4001
Transmission line arrester to improve system performance and reduce interruptions
Application
Above 35 kV
Catalog Number
602084C2C4001
Product Type
Protecta*Lite Arrester
Type
Line Arresters
UPC
096359511144
Creep and Leakage Distance
140.6 in (3571.2 mm)
Duty Cycle
108 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
341.5 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
245 kV
MCOV
84 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Voltage - Line
138 kV
Industry Standard(s)
IEEE/IEC