



Brand: OHIO BRASS
Catalog ID: 602098A2B6001
Transmission line arrester to improve system performance and reduce interruptions
Application
Above 35 kV
Catalog Number
602098A2B6001
Installation Type
Suspension
Product Type
Protecta*Lite Arrester
Type
Line Arresters
UPC
096359569664
Creep and Leakage Distance
162.9 in (4137.7 mm)
Duty Cycle
120 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
394 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
283 kV
MCOV
98 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Voltage - Line
161 kV
Industry Standard(s)
IEEE/IEC