HUBBELL
Image of PRSW3-11 PRSW3-11 | Replacement Part

PRSW3-11 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW3-11

Post Glover Replacement Part, SW Smoothwound, 1.6 Ohms, 15.8 A, MFG Part Number-SW3-11

Post Glover Replacement PartNumber-SW3-11

General

Application

Post Glover

Catalog Number

PRSW3-11

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SW

Dimensions

Length

9 in

Electrical Ratings

Maximum Current Rating Amps Continuous

15.8 Amps

Wattage

450 W

Operational

Maximum Temperature Rise

375 °C