HUBBELL
Pulling Grip, Heavy Duty, Overhead Flexible Eye, 3.50-3.99"
Image of MST350FE Pulling Grip, Heavy Duty, Overhead Flexible Eye, 3.50-3.99"
Image of MST350FE Pulling Grip, Heavy Duty, Overhead Flexible Eye, 3.50-3.99"

Pulling Grip, Heavy Duty, Overhead Flexible Eye, 3.50-3.99"

Brand: Bryant

Catalog ID: MST350FE

Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, 3.50-3.99"

  • Heavy Duty
  • Overhead Flexible Eye
  • 3.50-3.99"

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

48,000 lbs

Catalog Number

MST350FE

Construction

Woven

Load Capacity

9600

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Product Family

Overhead Multiple Strength

Style

Closed Mesh, Triple, Double, Single Weave

Type

Flexible Eye

UPC

781786282209

Conductor Related

Cable Diameter Range

3.50 in-3.99 in

Cable Size

3.50-3.99" (8.89-10.13)

Cable Specification

UL Listed Circuit Wire

Force Related

Approx Breaking Strength

48,000 lbs

Load Capacity

9600