

Brand: Bryant
Catalog ID: PA200
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
8,500 lbs
Catalog Number
PA200
Construction
Woven
Load Capacity
1700
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Product Family
Light Duty Grip
Style
Closed Mesh, Single Weave
Type
Flexible Eye
UPC
781786280588
Cable Diameter Range
2.00 in-2.49 in
Cable Size
2.00-2.49" (5.08-6.32)
Cable Specification
UL Listed Circuit Wire
Approx Breaking Strength
8,500 lbs
Load Capacity
1700